??
CAD model selection
K0429.100502
HELP_VARIABLE
Company
KIPP
Description
K0429 - Levelling feet ECO threaded spindles steel or stainless steel
Bill of material
K0429.100502
BESTKIPP
Order No.
K0429.100502
MATERIAL
Main
Stainless steel
POS
Position of nut
mm
Enter value for POS
Position of nut
mm
cm
inch
ft
POS1
Position Stift
mm
Enter value for POS1
Position Stift
mm
cm
inch
ft
D1
thread
M 10
L
Length
50 mm
L1
Length
55.0 mm
SW
width across flats
17 mm
BELASTUNG
load capacity max.
4.7 kN
GEW
Approx. weight
0.0433 kg
INFO
Technical Information
Info
BS
Description
Information
Infotext
ROHS
RoHS
Yes
ZTN
Customs tariff number
73181520
EAN
EAN-Nr. Kipp
4059245187522
Preview - Generation
Preview
3D
Dimension
2D
The preview does not represent the part configuration anymore.You have to generate a new preview.

Embedded user actions